Product TBEN-L5-4RFID-8DXP-OPC-UA
Compact RFID Module for OPC-UA
4 RFID Channels in Accordance with AutoID Companion Specification and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs
Order number: 6814126- Integrated OPC UA server standardized in accordance with AutoID Companion Specification V. 1.01
 - Calling of data via OPC UA clients
 - Glass fiber reinforced housing
 - Shock and vibration tested
 - Fully potted module electronics
 - Protection classes IP65, IP67, IP69K
 - ATEX zone 2/22
 - CCC-Ex
 - Universal interface offers interoperability
 - Supports security mechanisms and authentication
 - Continuous reading of EPC, UID or USER data
 - Continuous HF bus mode with up to 32 HF read/write heads per channel
 - 4 channels with M12 connection for RFID
 - 8 universal digital channels, configurable as PNP inputs or outputs, 2 A
 

General data
| EAN | 4047101376999 | 
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) | 
| Customs tariff number | 85176200000 | 
| Country of origin | DE | 
| Weight | 645 g | 
Technical Data
| Network protocol | OPC UA | 
| Signal type | RFID, Digital input, Digital input/output, Digital output | 
| Connection technology signal | M12 | 
| Device type | I/O Module, Compact station | 
| Transmission rate Ethernet | 10/100 Mbps | 
| Connection technology Ethernet | 2 x M12, 4-pin, D-coded | 
| Ambient temperature | -40…+70 °C | 
| Protection class | IP65/IP67/IP69K | 
| Approvals | ATEX Zone 2/22, cULus, IECEx | 
Data Sheets
| German | 542 KB | 
| English | 542 KB | 
| French | 543 KB | 
| Spanish | 543 KB | 
| Czech | 543 KB | 
| Dutch | 542 KB | 
| Romanian | 543 KB | 
| Russian | 412 KB | 
| Polish | 544 KB | 
| Chinese | 615 KB | 
| Turkish | 543 KB | 
Approval
Configuration Manual
Configuration Software
Demo Software
Firmware
Manual
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB | 
| EU and UK Declaration of Conformity According to ATEX | 120 KB | 
Product Flyer
Quick Start Guide
Sales Document
Connectivity accessories — Power supply
								 
								 | 
							
								RKM52-2-RSM52
								 Power supply cable, 7/8″ female connector, straight, 4-pin + PE to 7/8″ male connector, straight, 4-pin + PE, cable length: 2 m, jacket material: PUR, gray  | 
							6914150 | 
								 
								 | 
							
								WKM52-2-WSM52
								 Power supply cable, 7/8″ female connector, angled, 4-pin + PE to 7/8″ male connector, angled, 4-pin + PE, cable length: 2 m, jacket material: PUR, gray  | 
							6604801 | 
								 
								 | 
							
								RSM RKM 50-2M
								 Actuator and sensor cordset, extension cable, 7/8″ male connector, straight, 5-pin, 7/8″ male connector, straight, 4-pin, cable length 2 m, cable jacket PVC, yellow, other cable lengths and versions available, see www.turck.com  | 
							U2282-0 | 
Connectivity accessories — I/O
								 
								 | 
							
								RKC4.4T-2-RSC4.4T/TXL
								 Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval  | 
							6625608 | 
								 
								 | 
							
								VBRS4.4-2RKC4T-1/1/TXL
								 2-port junction systems — Y-splitter with cable, M12 male connector, straight, 4-pin — 2 × M12 female connector, straight, 3-pin, cable length: 1 m, jacket material: PUR, black  | 
							6628112 | 
								 
								 | 
							
								WKC4.4T-2-RSC4.4T/TXL
								 Extension cable, M12 female connector, angled, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval  | 
							6625640 | 
Connectivity accessories — Network
								 
								 | 
							
								RSSD-RJ45S-4422-2M
								 Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green  | 
							6635170 | 
								 
								 | 
							
								RSSD-RJ45S-4422-7M
								 Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green  | 
							6635579 | 
								 
								 | 
							
								RSSD-RJ45S-4422-8M
								 Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green  | 
							6635538 | 
Connectivity accessories — Technology
								 
								 | 
							
								RK4.5T-2-RS4.5T/S2500
								 BL ident cable, M12 female connector, straight to M12 male connector, straight, cable length: 2 m, jacket material: PUR, yellow  | 
							6699200 | 
								 
								 | 
							
								RK4.5T-2-RS4.5T/S2503
								 BL ident cable, M12 female connector, straight to M12 male connector, straight, cable length: 2 m, jacket material: PUR, black  | 
							7030331 | 
								 
								 | 
							
								RSCV-RKCV5500-2M/S2500
								 Cable for RFID applications in the food industry, M12 male connector, straight to M12 female connector, straight, cable length: 2 m, jacket material: PPEDEM, white, stainless steel coupling nut  | 
							6633193 | 

