Product RI360P0-EQR24M0-IOLX2-H1141
Contactless Encoder with Stainless Steel Housing
IO-Link
Premium Line
Order number: 1590978- Compact, rugged housing
 - Active face, plastic PA12-GF30
 - Housing, stainless steel V4A (1.4404)
 - Status displayed via LED
 - Immune to electromagnetic interference
 - 16 bits singleturn
 - Process value in 32 bit IO-Link telegram
 - 3 error bits
 - 16 bits singleturn
 - 13 bits multiturn
 - 15…30 VDC
 - M12 × 1 male connector, 4-pin
 

General data
| EAN | 4047101404340 | 
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute | 
| Customs tariff number | 90318080000 | 
| Country of origin | DE | 
| Weight | 377 g | 
Technical Data
| Encoder line | Premium-Line | 
| Technology | Contactless | 
| Output type | Absolute semi-multiturn | 
| Shaft Type | Hollow shaft | 
| Shaft diameter D (mm) | 6, 6.35, 9.525, 10, 12, 12.7, 14, 15.875, 19.05, 20 | 
| Construction size | 81 x 78 x 24 mm | 
| Flange type | Flange without mounting element | 
| Measuring range | 0…360° | 
| Operating voltage | 15…30 VDC | 
| Communication protocol | IO-Link | 
| Electrical connection | Connector | 
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/PA12-GF30 | 
| Ambient temperature | -25…+85 °C | 
| Protection class | IP68/IP69K | 
Mounting accessories
								 
								 | 
							
								PE1-EQR24
								 Positioning element with stainless steel compression fitting, without adapter sleeve  | 
							1590966 | 
								 
								 | 
							
								M5-QR24
								 Plastic protecting ring for encoders RI-EQR24  | 
							1590965 | 
								 
								 | 
							
								RA1-EQR24
								 Stainless steel adapter sleeve, for Ø 20 mm shafts  | 
							1593019 | 
								 
								 | 
							
								RA3-EQR24
								 Stainless steel adapter sleeve, for Ø 12 mm shafts  | 
							1593020 | 
								 
								 | 
							
								RA4-EQR24
								 Stainless steel adapter sleeve, for Ø 10 mm shafts  | 
							1593023 | 
								 
								 | 
							
								SP1-EQR24
								 Shield plate Ø 74 mm, stainless steel  | 
							1590979 | 
Connectivity accessories
								 
								 | 
							
								RKCV4T-2/TXL
								 Connection cable, M12 female connector, straight, 3-pin, cable length: 2 m, jacket material: PUR, black; stainless steel coupling nut; cULus approval  | 
							6627934 | 
								 
								 | 
							
								RKH4-2/TFG
								 Connection cable, M12 female connector, straight, 3-pin, stainless steel coupling nut, cable length: 2 m, jacket material: TPE, gray; temperature range: -40…+105 °C  | 
							6934384 | 

