Product TP-206KK1-CF-H1141-L150
Image Processing
Camera with Integrated Analysis
Order number: 3079922Alternative order number : 79922
- Full scope of function, AREA, EDGE and GEO
- 1/3“ CCD, 640x480 pixels
- 256 gray scale values
- Universal application for extended inspection
- AREA function
- EDGE function
- GEO function
- Barcode reading
- OCR/OCV function

General data
| EAN | 662488799229 |
| eCl@ss-Code (V5.1.4): | 27310201 -/- Camera (image processing) (P3/P4, iVu) |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 850 g |
Technical Data
| Design | Inline |
| Operating voltage | 10…30 VDC |
| Current output | 150 mA |
| Communication protocol | EtherNet/IP, Modbus TCP, Modbus TCP, PCCC, RS232 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | 0…+50 °C |
| Protection class | IP20 |
Mounting accessories
|
PT6R-1004-U1-H1141 | 6836194 |
|
WSSD-WSSD-4414-10M | 6935585 |
|
LTX900M-F10-LI0-X3-H1151 | 1540299 |
|
MQDEC-403SS | 3047631 |
|
WKC4T-0.6-RSC4T/TXG | 6629682 |
Connectivity accessories
|
PKG3M-5/TXG | 6628603 |
|
TL50GYORALSQ | 3800443 |
|
K70ALBT2RGHQ | 3096896 |

