Product TP-206KK1-CF-H1141-L100
Incremental Encoder
Industrial Line
Order number: 1544062- Synchro flange, Ø 36.8 mm
- Solid shaft, Ø 6 mm × 12.5 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP65 on shaft side
- ‐20 …+70 °C (supply voltage > 15 VDC: max. +55 °C)
- Max. 6000 rpm
- 5…30 VDC
- Cable connection, 8-pin
- Push-pull, with inversion
- Pulse frequency max. 250 kHz
- 1024 pulses per revolution

General data
| EAN | 4047101253559 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | DE |
| Weight | 162 g |
Technical Data
| Operating voltage | 5…30 VDC |
| Electrical connection | Cable |
| Housing material | Plastic |
| Ambient temperature | -20…+70 °C |
Mounting accessories
|
PT6R-1004-U1-H1141 | 6836194 |
|
WSSD-WSSD-4414-10M | 6935585 |
|
LTX900M-F10-LI0-X3-H1151 | 1540299 |
|
MQDEC-403SS | 3047631 |
|
WKC4T-0.6-RSC4T/TXG | 6629682 |
Connectivity accessories
|
PKG3M-5/TXG | 6628603 |
|
TL50GYORALSQ | 3800443 |
|
K70ALBT2RGHQ | 3096896 |

