Product K50UX1CRA
Ultrasonic Sensor
diffuse mode sensor
With Serial Interface for Connection to a DX80 Radio Node
Order number: 3094613Alternative order number : 94613
- Protection class IP67
- Operating temperature: -40…+70 °C
- 230 mm cable, PVC, with male connector, M12 × 1, 5-pin
- Range: 30…300 cm
- Sound frequency: 114 kHz
- Resolution > 1 mm
- Operating voltage: 3.5…5.5 VDC or 10…30 VDC
- 1-Wire Serial Interface
- For connection to DX80 nodes DX80N2X1S-P6 and DX80N2Q45U

General data
EAN | 662488946135 |
eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 165 g |
Technical Data
Function | Proximity switch |
Device type | Sensor |
Design | Tube |
Antenna connection | No radio participant |
Communication protocol | 1-wire-serial |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.230 m |
Housing material | Plastic, PBT |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Functional accessories
![]() |
DX80N2X6S-P6
DX80 nodes, 10…30 DC power supply, external antenna, protection class IP67, serial interface to connect a sensor |
3095667 |
![]() |
DX80N2X1S-P6
DX80 FlexPower nodes, internal battery supply, external antenna, protection class IP67, serial interface to connect a sensor |
3018657 |
![]() |
DX80DR2M-H6
DX80 Data Radio, internal battery supply, external antenna, protection class IP67, serial interface to connect a sensor, RS485 interface to communicate via Modbus RTU |
3014392 |
![]() |
DX80N2Q45U
Q45 wireless sensor, internal battery supply, protection class IP67, serial interface to connect various sensors |
3800203 |