Product SMBPVD225A
Accessories
Mounting Bracket
Order number: 3011185Alternative order number : 11185
- Mounting bracket
- Stainless steel
- For 30 mm thread
- M10 × 1.5 thread

General data
| EAN | 662488111854 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 73269098900 |
| Country of origin | CN |
| Weight | 153 g |

