Product  CKM19-19-40/TXL

2-Way Splitter

Y-Splitter with Cable, Female Connector M12 × 1 - 2 × Male Connectors M12 × 1

Order number: 6629986
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame-retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • RoHS-compliant
    • Protection class IP67
    • 4/3-pin
    • Cable length: 1.0/1.0 meter
#

General data

EAN 4047101367874
eCl@ss-Code (V5.1.4): 27250316 -/- Passive sensor/actuator junction
Customs tariff number 85444290900
Country of origin CN
Weight 1 g

Technical Data

Application Signal
Design Y-splitter with cable
Connector A Female, M12 × 1, Straight
Number of pins 4
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B 2 x Male, M12 × 1, Angled
Number of Pins 3
Connector body Plastic, TPU, Black
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Voltage 48 V
Current 4 A
Cable diameter Ø  4.7 mm
Cable length 1.0, 1 m
Cable jacket PVC, Black
Number of Conductors 3
Protection class IP67

Select Country

Turck worldwide

to top