Product  TB-8M8M-3P2-20

LED Signal Light

Beacon

Order number: 3092810

Alternative order number : 92810

    • All-round LED display
    • Protection class IP67
    • Mechanical screw-in thread M30 x 1.5
    • M12 x 1 male, 5-pin
    • Monochrome: White (COL 1)
    • Flashing function (1.6 Hz) selectable via function input
    • Operating voltage: 12…30 VDC
    • Individually controllable
    • Inputs: PNP
#

General data

EAN 662488928100
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 218 g

Select Country

Turck worldwide

to top