Product TB-8M8M-3-0.2-BSM14
Passive Actuator/Sensor Junction Box
8-Port Junction System
Order number: UX18594- M8 × 1 I/O slot with integral homerun cable
- Housing material: nylon
- Housing color: black
- Protection class: IEC: IP67
- RoHS compliant
- I/O slot (number of pins): 3-pin
- General purpose cable
- PVC jacket, black, shielded, 12 × 24 AWG
- -40 °C cold bending strength
- Fire classes: UL1061, CSA FT1
- I/O port (number of pins): 3-pin + PE
- General purpose cable
- PVC jacket, black, shielded, 12 × 24 AWG
- -40 °C cold bending strength
- Fire classes: UL1061, CSA FT1

General data
| EAN | 4047101657098 |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 1000 g |
Technical Data
| Application | Signal |
| Number of Ports | 8 |
| I/O port | Female, M8 × 1 |
| Number of pins | 3 |
| Group terminal | Male, M16 × 1 with cable, Side output |
| Cable length | 0.20 m |
| Number of Pins | 14 |
| Housing material | Plastic, PA6-GF30 |
| Voltage | 30 V |
| Ampacity | 2 A per signal contact, total current 6 A |
| Approvals | CE, UKCA, RoHS |

