Product TB-8M8M-4-0.9-BSFD 19/S90
Photoelectric Sensor
Retroreflective Sensor
Order number: 3029820Alternative order number : 29820
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Selectable light/dark operation or light operation with alarm function

General data
| EAN | 662488298203 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365080000 |
| Country of origin | CN |
| Weight | 164 g |
Technical Data
| Cable length | 2.0 m |

