Product TB-8M8M-4-0.3-BSFD19-942
Measuring Light Screen
Receiver
Order number: 3062669Alternative order number : 62669
- Minimum target size 2.5 mm
- Scan field 1300 mm
- Max. sensing range 1.8 m
- Operating voltage 11.8…12.2 VDC (from controller)
- Protection class IP65
- Adjustment via software

General data
| EAN | 662488626693 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 2268 g |
Technical Data
| Approvals | CE, cULus recognized |

