Product WSCV WKCV 5732-10M/CS15915
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3079603Alternative order number : 79603
- Cable, PVC, 2 m
- Protection class IP67
- LED all-round visible
- Operating voltage: 20…270 VDC AC/DC

General data
| EAN | 662488796037 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 162 g |
Technical Data
| Cable length | 2.0 m |

