Product TB-4M8M-3P2-0.5
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3073026Alternative order number : 73026
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 24…240 VDC or 24…240 VAC
- Relay output

General data
| EAN | 662488730260 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 100 g |
Technical Data
| Cable length | 0.150 m |

