Product TB-8M8Z-3P2-0.5
Flow Monitoring
Immersion Sensor without Integrated Processor
Order number: 6871423- Ex sensor for liquid media
- Calorimetric functionality
- Adjustment via Ex signal processor
- Status displayed via signal processor
- Intrinsically safe Ex ib IIC T6…T3, for use in Zone 1
- Cable device
- 4-wire connection to an Ex signal processor
- ATEX category II 2 G, Ex zone 1
- ATEX category II 2 D, Ex zone 21

General data
| EAN | 4047101175967 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 263 g |
Technical Data
| Cable length | 2.0 m |
| Approvals | ATEX, CE, UKCA, GOST |

