Product TB-8M8Z-3-5
Actuator, Sensor and Supply Cable, PUR
Extension Cable
Order number: 6626708- Female M8, straight, 4-pin
- Male M8, straight, 4-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 10 m

General data
| EAN | 4047101281132 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 298 g |
Technical Data
| Application | Signal, Power |
| Number of pins | 4 |
| Cable length | 10.0 m |
| Number of Pins | 4 |
| Approvals | cULus |

