Product  WSM WKM 50-1.2M

Ultrasonic Sensor

diffuse mode sensor

With Switching Output

Order number: 3044129

Alternative order number : 44129

    • Start and End of switching range adjustable via teach button
    • NO/NC output function
    • Response time, adjustable
    • Pump function
    • PNP/NPN transistor output (NO contact)
    • Aperture angle of sonic cone 15 °
    • Blind zone: 10 cm
    • Range: 140 cm
#

General data

EAN 662488441296
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin US
Weight 273 g

Technical Data

Cable length 2.0 m

Select Country

Turck worldwide

to top