Product  WKCV 5732-25M/CS15915

Bus Cable for CAN (DeviceNet, CANopen)

PVC Cable Jacket

Order number: U0134-33
    • Jacket material: PVC
    • Jacket color: gray
    • UL approval
    • End open
    • 7/8" male, straight
    • Cable length: 10 m
#

General data

EAN 4047101035254
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin MX
Weight 1110 g

Technical Data

Application Data
Design Connection Cable
Connector A Male, 7/8″-16 UN, Straight
Number of pins 5
Connector body Plastic, TPU, Blue
Coupling nut/screw Brass, CuZn, Nickel-plated
Network protocol DeviceNet, CANopen
Voltage 300 V
Current 7 A
Cable diameter Ø  8.38 mm
Cable length 10.0 m
Cable jacket PVC, Gray
Number of Conductors 2
Protection class IP67
Special features Shielded
Approvals UL, CSA

Select Country

Turck worldwide

to top