Product TB-4M8M-3N2-5
Food & Beverage Hygienic, TPE
Connection Cable
Order number: 6933459- M12 female connector, straight, 5-pin
- Stainless steel coupling nut/screw
- Sheath material: TPE-O
- Sheath color: light gray RAL 7035
- Qualified for drag chain use
- Resistant to chemicals an microbes
- Weatherproof
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Flexible at low temperatures
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Gost, Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 25 m

General data
| EAN | 4047101347609 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 816 g |
Technical Data
| Application | Washdown (F&B), Signal |
| Number of pins | 5 |
| Cable length | 25.0 m |
| Voltage | 60 V |
Data Sheets
| German | 934 KB |
| English | 885 KB |
| French | 1499 KB |
| Spanish | 1555 KB |
| Czech | 1499 KB |
| Dutch | 1498 KB |
| Polish | 1499 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |

