Product RKCV 5732-10M/CS15915
Adapter
Order number: 100000141- M12 male – M12 male
- RoHS-compliant
- Protection class: IP67

General data
| EAN | 4047101434897 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | CN |
| Weight | 28 g |
Technical Data
| Application | Signal |
| Connector A | Female, M12 × 1, Straight |
| Number of pins | 5 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Male, M12 × 1, Straight |
| Number of Pins | 5 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Voltage | 60 V |
| Current | 4 A |
| Protection class | IP67 |

