Product  TB-8M8Z-3P2-5

Temperature Detection

With Current Output and PNP/NPN Transistor Switching Output

Order number: 9910630
    • Miniature design
    • Factory setting 0…150 °C
    • Parameterizable via IO-Link
    • Analog output 4…20 mA (2-wire)
    • Switching output
    • Process connection G1/8" male thread
#

General data

EAN 4047101267402
eCl@ss-Code (V5.1.4): 27200206 -/- Transducer (temperature)
Customs tariff number 90251900900
Country of origin IT
Weight 26 g

Technical Data

Approvals cULus

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top