Product  SC11-3G

Capacitive Sensor

Order number: 2503591
    • M18 × 1 threaded barrel
    • Plastic, PVDF
    • Fine adjustment via potentiometer
    • DC 3-wire, 10…65 VDC
    • NO contact, PNP output
    • Cable connection
#

Technical Data

Product type Capacitive Sensor

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top