Product  WSM WKM 5723-4M

Temperature Detection

Miniature Transmitter for External Probes

Order number: 9910654
    • Miniature design
    • Factory setting 0…150 °C
    • Parameterizable via IO-Link
    • Analog output 4…20 mA (2-wire)
    • Switching output
    • For connection to external temperature probes
#

General data

EAN 4047101306200
eCl@ss-Code (V5.1.4): 27200206 -/- Transducer (temperature)
Customs tariff number 90251900900
Country of origin IT
Weight 25 g

Select Country

Turck worldwide

to top