Product WSM WKM 5723-15M
Pressure Transmitter
IO-Link with Two Switching Outputs
Order number: 100017808- Fully welded metal measuring cell
- Pressure range 0…25 bar rel.
- 18…33 V DC
- NO/NC contact, 2 × PNP/NPN outputs, IO-Link
- Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, M12 × 1

General data
| EAN | 4047101522334 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 95 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 261 KB |
| English | 261 KB |
| French | 261 KB |
| Spanish | 261 KB |
| Czech | 262 KB |
| Dutch | 261 KB |
| Romanian | 261 KB |
| Russian | 267 KB |
| Polish | 262 KB |
| Chinese | 312 KB |
| Turkish | 262 KB |
Approval
Configuration File
Configuration Software
Manual
| Getting started — FDT/DTM Frame PACTware | 11322 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| IO-Link parameters manual | 405 KB |

