Product WSM WKM 5723-0.5M
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 6836579- Fully welded metal measuring cell
- Pressure range 0…250 bar rel.
- 12…33 VDC
- Analog output 0…10 V
- Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, M12 × 1

General data
| EAN | 4047101400298 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 107 g |
Technical Data
| Approvals | cULus |

