Product RKS RJ45S 841-0.5M
UHF Read/Write Device
Order number: 7030452- Rectangular, height 60 mm
- Active face in front
- Plastic, ABS
- Device only suitable for operation within the European Union (EU) at 865…868 MHz

General data
| EAN | 4047101266726 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 1614 g |
Technical Data
| Network protocol | Connection to RFID interface |
| Approvals | CE |
Data Sheets
| German | 274 KB |
| English | 274 KB |
| French | 275 KB |
| Spanish | 274 KB |
| Czech | 275 KB |
| Dutch | 274 KB |
| Romanian | 275 KB |
| Russian | 281 KB |
| Polish | 275 KB |
| Chinese | 326 KB |
| Turkish | 275 KB |

