Product RSS RJ45S 841-5M
Actuator and Sensor Cable, PVC
Extension Cable
Order number: 6634924- Female Ø 8 mm, straight, 5-pin, snap-on type
- M12 male, straight, 5-pin
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101536492 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 109 g |
Technical Data
| Application | Signal |
| Design | Extension Cable |
| Connector A | Female, Ø 8 mm, Straight, B-coded |
| Number of pins | 5 |
| Connector body | Plastic, TPU, Black |
| Connector B | Male, M12 × 1, Straight, B-coded |
| Number of Pins | 5 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Voltage | 50 V |
| Current | 4 A |
| Cable diameter | Ø 5 mm |
| Cable length | 2.0 m |
| Cable jacket | PVC, Black |
| Number of Conductors | 5 |
| Protection class | IP67 |
| Approvals | cULus |

