Product RSS RJ45S 841-15M
Industrial Ethernet Cable
Extension Cable
Order number: U8626-15- Ethernet cable: 8‐pin, AWG 24, shielded
- Jacket material: TPE, color: green
- Jacket diameter: 7.7 mm
- Suitable for drag chain use
- UL approval
- RJ45 male connector, straight, 8-pin
- M12 male, straight, 8-pin
- Cable length: 15 m

General data
| EAN | 4047101040289 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 1054 g |
Technical Data
| Application | Data |
| Design | Extension Cable |
| Connector A | Male, M12 × 1, Straight, A-coded |
| Number of pins | 8 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Male, RJ45, Straight |
| Number of Pins | 8 |
| Connector body | Plastic, TPU, Black |
| Network protocol | Ethernet |
| Voltage | 60 V |
| Current | 2 A |
| Cable diameter | Ø 7.7 mm |
| Cable length | 15.0 m |
| Cable jacket | TPE, Green |
| Number of Conductors | 8 |
| Protection class | IP67 |
| Special features | Shielded |
| Approvals | UL |

