Product RKS 841-10M
Level controller
1-channel
Order number: 7545087- Responsivity: 0.2…100 kΩ
- Hysteresis: 10%
- Output: 2 relays with 1 changeover contact
- Electronic switching of electrodes
- Switch-on/off delay 0…20 s, separately adjustable
- Reliable distinction between foam and liquid
- Galvanic isolation of input circuits, output circuits and power supply

General data
| EAN | 4047101120745 |
| eCl@ss-Code (V5.1.4): | 27210122 -/- Limit switch |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 160 g |
Technical Data
| Approvals | GOST |

