Product RSM RKM 5723-0.3M
Bus Cable for CAN (DeviceNet, CANopen)
TPU Cable Jacket
Order number: U8724-05- Jacket material: PUR
- Jacket color: gray
- Suitable for drag chain use
- UL approval
- End open
- Open connector
- Cable length: 0.5 m

General data
| EAN | 4047101042061 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 57 g |
Technical Data
| Application | Data |
| Design | Connection Cable |
| Connector A | Female, CBC5, Straight |
| Number of pins | 5 |
| Network protocol | DeviceNet, CANopen |
| Voltage | 250 V |
| Current | 12 A |
| Cable diameter | Ø 8.38 mm |
| Cable length | 0.50 m |
| Cable jacket | TPU, Gray |
| Number of Conductors | 2 |
| Protection class | IP20 |
| Special features | Shielded |
| Approvals | UL, CSA |

