Product RSS RSS 841-3M
Inductive Sensor
Order number: 4602929- Threaded barrel, M8 x 1
- Nickel-plated brass
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection

General data
| EAN | 4047101396195 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 36 g |
Technical Data
| Cable length | 2.0 m |
| Cable jacket | Gray |

