Product  RSS RSS 841-2M

LED Linear Light

In the Metal Housing

Order number: 3800890

Alternative order number : 800890

    • Light beam: 1100 mm
    • Operating voltage: 24 VDC (±10%)
    • Protection class: IP50
    • Color: Blue
    • M12 x 1 male
    • Built-in ON/OFF switch
    • Integrated rotary switch for continuous dimming of the light output (0% - 100%)
#

General data

EAN 662488006488
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 4399 g

Select Country

Turck worldwide

to top