Product RSS RSS 841-15M
Safety Light Curtain
Cascadable Emitter/Receiver Pair
Order number: 3073981Alternative order number : 73981
- 300-m cable with M12 × 1 male connector, 8-pin
- Blanking function
- Cascadable up to 4 modules
- Protection class IP65
- Adjustments via DIP switch
- Operating voltage 24 VDC ± 15 %
- Resolution 14 mm
- Scan field 1650 mm
- All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12

General data
| EAN | 662488739812 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 7775 g |

