Product  RSS RSS 841-0.5M

Photoelectric Sensor

Convergent Mode Sensor

Order number: 3061648

Alternative order number : 61648

    • Cable, PVC, 2 m
    • Protection class IP67
    • LED all-round visible
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488616489
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin CN
Weight 55 g

Technical Data

Cable length 2.0 m

Select Country

Turck worldwide

to top