Product JTBS-57-E434
TXF700 HMI Series Accessories
Pipe Support for TFX715 and 721
Order number: 100020091- Wall bracket for all TXF700 device variants
- Pipe spacing: 50 mm
- Pipe connection: 48 mm
- All seals and screws included
- Protection class IP67

General data
| EAN | 4047101526257 |
| eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
| Customs tariff number | 73269098900 |
| Country of origin | IT |
| Weight | 1009 g |

