Product RSM CBC5 5711-2M
Ultrasonic Sensor
diffuse mode sensor
With Switching Output
Order number: 3074234Alternative order number : 74234
- Operating voltage 12…30 VDC
- Compact design
- Cable, 2 m
- Switching range adjustable via teach-connection
- Adjustable to retroreflective mode
- Blind zone: 5 cm
- Range: 50 cm

General data
| EAN | 662488742348 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 209 g |
Technical Data
| Cable length | 9.0 m |

