Product  RSV-CC

Inductive Sensor

With Increased Temperature Range

Order number: 1513402
    • Threaded barrel, M18 x 1
    • Plastic, PA12‐GF30
    • Temperatures up to +100 °C
    • DC 4-wire, 10…65 VDC
    • Changeover contact, PNP output
    • Cable connection
#

General data

EAN 4047101070804
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080000
Country of origin DE
Weight 107 g

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top