Product JBBS-57-E413
PROFIBUS Cable
PVC Cable Jacket
Order number: U0349- PROFIBUS cable: AWG 22/1
- Jacket material: PVC, color: violet
- Jacket diameter: 8.5 mm
- End open
- M12 female connector, straight, reverse-keyed
- Cable length: 2.0 m

General data
| EAN | 4047101036640 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 190 g |
Technical Data
| Application | Data |
| Design | Connection Cable |
| Connector A | Female, M12 × 1, Straight, B-coded |
| Number of pins | 5 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Network protocol | PROFIBUS-DP |
| Voltage | 250 V |
| Current | 4 A |
| Cable diameter | Ø 8.5 mm |
| Cable length | 2.0 m |
| Cable jacket | PVC, Violet |
| Number of Conductors | 2 |
| Protection class | IP67, IP69K |
| Special features | Shielded |

