Product  WSM WKM 5711-30M

Weld-Splatter Resistant Actuator and Sensor Cable

Extension Cable

Order number: 6631041
    • M8 female connector, angled, 3-pin
    • M8 male connector, straight, 3-pin
    • Jacket material: PUR jacketed with aramid fibers
    • Jacket color: yellow
    • Resistant to welding sparks
    • Flame retardant
    • Resistant to chemicals, UV radiation and oils
    • Free from halogen, silicone, PVC and LABS
    • Protection class: IP67, IP69K
    • Protective jacket material: aramid fibers
      • Tensile strength: 2923 MPa
      • Breaking strength: 333 N
      • Elongation at break: 3.6 %
      • Temperature peaks: up to +200 °C
    • Cable length: 1.5 m
#

General data

EAN 4047101410723
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 1 g

Technical Data

Application Signal
Design Extension Cable
Connector A Female, M8 × 1, Angled
Number of pins 3
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Male, M8 × 1, Straight
Number of Pins 3
Connector body Plastic, TPU, Black
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Current 4 A
Cable diameter Ø  4.9 mm
Cable length 1.50 m
Cable jacket PUR, Yellow
Number of Conductors 3
Protection class IP67, IP69K
Special features Resistant to welding sparks

Select Country

Turck worldwide

to top