Product WSM WKM 5711-0.3M
Actuator and Sensor Cable, PUR
Connection Cable
Order number: 6629187- M12-Kupplung, gewinkelt, 2-polig
- Überwurfmutter/-schraube in Edelstahl
- Jacket material: PUR
- Jacket color: blue
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 45 m

General data
| EAN | 4047101342857 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1560 g |
Technical Data
| Application | Signal |
| Design | Connection Cable |
| Connector A | Female, M12 × 1, Angled, A-coded |
| Number of pins | 2 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Stainless Steel, V4A |
| Voltage | 250 V |
| Current | 4 A |
| Cable diameter | Ø 4.4 mm |
| Cable length | 45.0 m |
| Cable jacket | PUR, Blue |
| Number of Conductors | 2 |
| Protection class | IP67, IP69K |
| Special features | Suitable for drag chain use |
| Approvals | cULus |

