Product  WSM RKM 5711-15M

Photoelectric Sensor

Color Mark Sensor

With Switching Output

Order number: 3015656

Alternative order number : 15656

    • Cable with male end, PVC, 5-pin, 2 m
    • Protection class IP67
    • Programmed via 2 teach buttons
    • Detects extremely small differences in contrast
    • Adjustable on/off delay, 30 ms
    • Automatic selection of red, green and blue light
    • Orthogonal scan field relative to longitudinal housing axis
    • Optics rotatable by 90°
    • Operating voltage: 10…30 VDC
    • PNP switching output
    • Switching behavior adjustable (NO/NC)
    • Teach input
#

General data

EAN 662488156565
eCl@ss-Code (V5.1.4): 27270906 -/- Color mark sensor
Customs tariff number 85365019000
Country of origin CN
Weight 454 g

Technical Data

Cable length 0.150 m

Select Country

Turck worldwide

to top