Product WKM 5711-6M
Plastic Fiber
Bifurcated Fiber
Order number: 3048055Alternative order number : 48055
- Operation: diffuse/opposed mode
- Polyethylene sheath, flexible
- Operating temperature: -30…+70 °C
- Male end, pluggable
- End sleeve for sensor, encapsulated
- Optical fiber, core diameter 1.0 mm
- Optical fiber, total length: ± 1829 mm

General data
| EAN | 662488480554 |
| eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
| Customs tariff number | 85447000900 |
| Country of origin | JP |
| Weight | 199 g |

