Product WSM 5711-15M
Inductive Sensor
With Increased Switching Distance
Order number: 4603035- Threaded barrel, M8 x 1
- Nickel-plated brass
- Large sensing range
- DC 4-wire, 10…30 VDC
- Changeover contact, PNP output
- Cable connection

General data
| EAN | 4047101412475 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 96 g |
Technical Data
| Cable length | 7.0 m |
| Cable jacket | Gray |

