Product  RKF 30-0.2M

Photoelectric Sensor

Retroreflective Sensor

Order number: 3034740

Alternative order number : 34740

    • M12 × 1 male connector, 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
    • Selectable light/dark operation or light operation with alarm function
    • Sensitivity adjustable via potentiometer
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488347406
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin US
Weight 41 g

Select Country

Turck worldwide

to top