Product RK 4.5T-2
Temperature Detection
With Current or Voltage Output and PNP/NPN Transistor Switching Output
Order number: 100004380- Screw-in adapter with process connection NPT1/2" male thread included in delivery
- 4-digit, 2-colored, 12-segment display, rotatable by 180°
- Upper part of housing can be rotated up to 340°
- Materials in contact with media: 1.4404 (316L), CR O-ring
- Immersion length: 16 mm
- 17…33 VDC
- NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link
- Various IO-Link mapping profiles can be selected

General data
| EAN | 4047101498547 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 90251900900 |
| Country of origin | DE |
| Weight | 390 g |
Technical Data
| Approvals | cULus |
Data Sheets
Approval/Declaration
Configuration File
| TS+ IODD with Smart Sensor Profile (Production Date from 2310) | 880 KB |
| TS+ IODD without Smart Sensor Profile (Production Date up until 2309) | 873 KB |
Configuration Software
IO-Link Parameters
Manual
| Version without Smart Sensor Profile (Production Date up until 2309) | 1078 KB |
| Version with Smart Sensor Profile (Production Date from 2310) | 1318 KB |
| IO-Link - Simple, Consistent, Efficient | 1266 KB |
Product Overview
| ”TS+ Industrial Temperature Sensors” Flyer | 783 KB |
| Product Portfolio ”Temperature Measurement in Fluids and Gases” | 1313 KB |

