Product TB-4M8M-3-10
Actuator and Sensor Cable, PUR
Connection Cable
Order number: 6635911- Female M12, angled, 4-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 5.0 m

General data
| EAN | 4047101649307 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 123 g |
Technical Data
| Application | Signal |
| Number of pins | 4 |
| Cable length | 5.0 m |
| Voltage | 250 V |
| Approvals | cULus |

