Product  TB-4M8M-3-1

LED Signal Light

Tower Light

Order number: 3088596

Alternative order number : 88596

    • Plastic housing, black
    • Protection class IP50
    • EMI and RFI immune
    • Multicolor: White (COL 1) / Green (COL 2) / Yellow (COL 3) / Red (COL 4)
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper max. 92 dB
#

General data

EAN 662488885960
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 227 g

Select Country

Turck worldwide

to top