Product FSFD46PS-1/M16
LED Signal Light
Tower Light
Order number: 3010509Alternative order number : 10509
- With beeper
- Individually controllable
- M30 × 1.5 mechanical screw-in thread
- Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3)
- Cable with male end M12 x 1
- Operating voltage 10…30 VDC
- Beeper max. 92 dB

General data
| EAN | 662488105099 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 91 g |
Technical Data
| Cable length | 0.150 m |

