Product  TB-4M8Z-3P2-FS8

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3081991

Alternative order number : 81991

    • Cable 2 m, 3-pin
    • Supply voltage 10-30 VDC
    • Light operation
    • PNP
#

General data

EAN 662488819910
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin CN
Weight 34 g

Technical Data

Cable length 0.150  m

Select Country

Turck worldwide

to top