Product XSH-RSM-2RKM 50
Fieldbus cable for fieldbus systems
according to IEC61158-2, 4-pole
Order number: 8900480- Fieldbus cable, type A, acc.to IEC 61158-2
- PVC jacket, blue
- Oil, gas and sunlight resistant
- Temperature range -40…+75 °C
- Cable cross section: 18/7 AWG (0.8 mm2)
- M12 x 1 female, straight, stainless steel
- M12 male, straight, stainless steel
- Cable length 4 m

General data
| EAN | 4047106138394 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 379 g |
Technical Data
| Application | Data |
| Device type | Premoulded cable |
| Connector A | Male, M12 × 1, Straight |
| Connector B | Female, M12 × 1, Straight |
| Network protocol | PROFIBUS-PA |
| Voltage | 300 V |
| Cable length | 4.0 m |
| Cable jacket | PVC, Blue |

