Product  RSM RKM 47-10M

Frequency Transducer/Pulse Counter

1-channel

Order number: 7580220
    • Input circuits monitored for wire break and short circuit
    • Parameterized via DIP/rotary coding switch
    • Complete galvanic isolation
    • Input reverse-polarity protected
    • Removable screw terminals
    • Power bridge (connector incl. in delivery)
    • Installation in Zone 2
    • SIL 2
#

General data

EAN 4047101420487
eCl@ss-Code (V5.1.4): 27230220 -/- Rotation speed monitor
Customs tariff number 85437090990
Country of origin DE
Weight 1 g

Technical Data

Approvals ATEX, cULus

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top